IESNA:LM-63-2002
[TEST]P1055677
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S775D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1006
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
859.6 851.6 847.1 840.9 831.1 817.7 803.4 787.4 767.8 747.3
725 700 674.1 646.5 618.8 589.4 560 529.7 496.7 465.5
433.4 401.3 370.1 338 305.9 273.8 240.8 206.9 174.8 142.7
112.4 82.9 56.2 31.2 10.7 0 0
859.6 863.2 855.1 844.4 828.4 807 782.9 756.2 725.9 692.9
657.2 619.7 580.5 539.5 496.7 453.9 412 368.3 325.5 284.5
243.4 204.2 164.1 129.3 95.4 66 40.1 27.6 19.6 12.5
7.1 2.7 0.9 0 0 0 0
859.6 853.4 839.1 817.7 787.4 753.5 711.6 666.1 614.4 560
502 445 388.8 332.6 280 229.2 181 137.3 97.2 64.2
34.8 25 19.6 15.2 10.7 7.1 4.5 2.7 1.8 0.9
0.9 0.9 0.9 0.9 0 0 0
859.6 852.5 832.9 801.6 760.6 711.6 655.4 593 525.2 455.7
387.9 322.8 260.4 203.3 150.7 104.3 66 33 24.1 19.6
14.3 10.7 7.1 4.5 2.7 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0
859.6 853.4 836.4 801.6 754.4 700 637.6 567.1 494 420.9
351.3 282.7 220.3 165.9 114.1 72.2 36.6 25 19.6 15.2
10.7 7.1 4.5 2.7 1.8 0.9 0.9 0.9 0.9 0
0.9 0 0 0 0 0 0
